GE
Isolated Power Supplies
Condividi:
Twitter
Facebook
LinkedIn
Email
Isolated Power Supplies
High Power Barracuda*
>150W modules in 1/4th and 1/8th brick format with wide Vin of 36-75V.
Low Power Barracuda*
15-120W modules in 1/4th, 1/8th, 1/16th brick and 1x1 format with wide Vin of 36-75V.
Hammerhead*
15-228W modules in 1/4th, 1/8th, 1/16th brick and 1x1 format with ultra-wide Vin of 18-75V.
Orca*
100W - 750W Power Amplifier Modules in eighth, half and full brick format with ultra-wide Vin of 36V-75V.
ATCA PIM Modules
ATCA compliant modules with wide Vin of 36V-75V and Output power of 10A/400 Watts with optional I2C communication.
Filter Modules
This series offers ultra-wide Input voltage range: 0V-75V with Output Power range 5 to 20A.
Previous Generation Isolated Power Supplies
Settori Correlati
Reti di comunicazione
Strumenti Correlati
Embedded Power Stock Checker
Power Module Wizard
POL Programming Tool
Tunable Loop Selection Tool
Digital Power Insight*
Pubblicazioni Correlate
Brochure
Altro Embedded Power
AC-DC Power Supplies
Custom Power Supplies
Non-Isolated Power Supplies