Contattaci

Menù intestazione

Languages

Flex-o-Box - Junction Boxes

Flex-o-Box, GE's solution of junction boxes, IP65 protection, suitable for surface mounting. They are made out of two component material which allows flexible cable entry options.

Technical data

  • Total insulation, IP65 protection degree, IK04
  • Standards and approvals: CEBEC: NBN C68-685-2-0, NBN EN 60998-1, KEMA: IEC 60670
  • Colour:
    - RAL 7035
  • Material: resists the 650°C, incandescent wire test
  • Halogen-free
  • Operating temperature: -5°C to +60°C

Features Flex-o-Box Junior

  • 2.5 mm2 - 500V
 
Eight flexible entries
  • 7 x Ø 20 in the side wall
  • 1 x Ø 20 in the back
  • Suitable for cable max. Ø 20
  • Suitable for tubes Ø 16 and Ø 20

Features Flex-o-Box JB6

  • 6 mm2 - 500V
 
Nine flexible entries
  • 7 x M20 in the side wall
  • 2 x Ø 20 mm max. entries in the back of the base
  • Suitable for cable max. Ø 18
  • Suitable for tubes Ø 16 and Ø 20
  • Suitable for cable seals M20 (10 mm min. thread length)
 
Flex-o-Box - Junction Boxes Flex-o-Box - Junction Boxes Flex-o-Box - Junction Boxes
Flex-o-Box - Junction Boxes Flex-o-Box - Junction Boxes Flex-o-Box - Junction Boxes
 

Settori Correlati